OK
??
Welcome
CAD models
Help
Login
Register
Lost password?
Activate my account
Resend activation mail
Feedback
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
-
My Account
Register
Login
Lost password?
Activate my account
Resend activation mail
Feedback
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Welcome
CAD models
Help
User Profile Desktop
Catalog navigation
Search
ui-button
Variables
Geometric 3D
Sketch 2D
Available catalog languages:
Deutsch
English
English
QA Seal Information
Catalog: Concens
Created: 01.03.2013
Special features of the catalog:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Concens
Concens 350020-051212-000000
Concens
Actuators
CAD model selection
Generate CAD
(concens/actuators/con35_asmtab_c.prj)({NB=350020-051212-000000---(0_C)},{PS=con35},{HUBVER=Custom stroke},{HUB=20},{HUBCON=[20:750]},{HUBST=0},{N=-},{G=5},{V=1},{P=2},{CL=1},{CN=2},{H=-},{SIP=0},{B=0},{TC=0},{RC=0},{ID=00},{VERS=12},{INFO=Online PDF})
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 1
Comparison
Variation:
0%
1% - 25%
26% - 50%
51% - 75%
76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
OK
Add for comparison
HELP_VARIABLE
Company
Concens
Description
con35 - Custom stroke lengths - Load capacity up to 2200 N
Bill of material
Concens 350020-051212-000000
CNSORDERNO
Part number
350020-051212-000000
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
OK
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
OK
N
Noise reduction
standard (Standard)
low noise (Standard)
standard (Standard)
low noise (Standard)
G
Gearing
1:5-120 N
1:14-400 N (Standard)
1:19-600 N
1:27-900 N (Standard)
1:51-1600 N
1:71-2200 N (Standard)
1:5-120 N
1:14-400 N (Standard)
1:19-600 N
1:27-900 N (Standard)
1:51-1600 N
1:71-2200 N (Standard)
V
Voltage
12 Vf (Standard)
24 Vf (Standard)
24 Vf - EN/UL 60.601
12 Vf (Standard)
24 Vf (Standard)
24 Vf - EN/UL 60.601
P
Pitch
2 mm std. (Standard)
2 mm std. low temp. grease
2 mm std. high temp. grease
2 mm std. (Standard)
2 mm std. low temp. grease
2 mm std. high temp. grease
CL
Cable length
m
CN
Connector
Black, Molex Minifit (Standard)
Black, no connector
Black, Molex Minifit (Standard)
Black, no connector
H
Hall
without hall sensor (Standard)
with hall sensor (Standard)
without hall sensor (Standard)
with hall sensor (Standard)
SIP
Steel IP
Std. steel, IP66 (Standard)
Std. steel, IP68 (Standard)
AISI304, IP66
AISI316, IP66 (Standard)
AISI304, IP68
AISI316, IP68 (Standard)
AISI316, IP69K (no clevis)
AISI304, IP68, ATEX Group ll
AISI316, IP68, ATEX Group ll
Std. steel, IP66 (Standard)
Std. steel, IP68 (Standard)
AISI304, IP66
AISI316, IP66 (Standard)
AISI304, IP68
AISI316, IP68 (Standard)
AISI316, IP69K (no clevis)
AISI304, IP68, ATEX Group ll
AISI316, IP68, ATEX Group ll
B
Brackets
PA (Standard)
PA w/clevis (Standard)
Alu (Standard)
Alu w/clevis (Standard)
AISI316 (Standard)
AISI316 w/clevis (Standard)
Alu w/spherical bearings
PA (Standard)
PA w/clevis (Standard)
Alu (Standard)
Alu w/clevis (Standard)
AISI316 (Standard)
AISI316 w/clevis (Standard)
Alu w/spherical bearings
TC
Tube color
Black, RAL9005, shine 25 (Standard)
Black, RAL9005, shine 25 (Standard)
RC
Ring color
Black (Standard)
Gray
Black (Standard)
Gray
ID
Type ID
All standard (Standard)
Special
All standard (Standard)
Special
A
Length
180.000
mm
CNSMASSEXACT
Weight
600.000
g
INFO
Info PDF
Online PDF
Previews
3D
Dimension
2D