Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Concens
Description
con50 - Standard stroke lengths - Load capacity up to 4500 N
Bill of material
Concens 500050-041312-000000
CNSORDERNO
Part number
500050-041312-000000
HUB
Stroke length
mm
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
N
Noise reduction
G
Gearing
V
Voltage
P
Pitch
CL
Cable length
m
CN
Connector
H
Hall
SIP
Steel IP
B
Brackets
TC
Tube color
RC
Ring color
ID
Type ID
A
Length
290.000 mm
CNSMASSEXACT
Weight
2070.000 g
INFO
Info PDF
Online PDF
Previews
3D
Dimension
2D